IESNA:LM-63-2002
[TEST]P956764
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44330
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
8898.8 8903.5 8884.8 8844.9 8612.8 8371.2 8331.4 8523.6 8969.2 9562.4
10280 11105.4 11975.3 12610.8 13098.5 13581.6 14022.4 14287.4 14378.8 14280.3
13783.2 12889.8 11747.9 9937.6 7297.3 4248.9 3299.2 3017.9 2682.5 2185.4
1678.9 1303.8 977.8 612 349.4 140.7 0
8898.8 8861.3 8842.5 8816.8 8591.6 8345.4 8310.3 8483.8 8912.9 9524.9
10223.7 11020.9 11890.9 12547.5 13016.4 13508.9 13945 14226.4 14357.7 14240.5
13705.8 12831.2 11670.5 9782.8 7067.5 4115.3 3261.7 2989.7 2649.7 2147.9
1657.8 1287.3 930.9 588.6 340 136 0
8898.8 8887.1 8877.7 8851.9 8673.7 8436.9 8361.8 8504.9 8880.1 9454.6
10134.6 10899 11761.9 12521.7 13046.9 13534.7 14048.2 14397.6 14615.6 14596.9
14235.8 13433.8 12334.1 10622.3 8096.9 4788.2 3320.4 3015.5 2734.1 2344.9
1892.3 1406.9 1041.1 680 370.5 168.8 0
8898.8 8877.7 8866 8887.1 8765.2 8561.2 8469.7 8542.4 8805 9264.6
9876.6 10559 11349.2 12202.8 12885.1 13426.8 13947.4 14399.9 14669.6 14796.2
14655.5 14163.1 13286.1 11747.9 9431.1 6033.4 3416.5 2835 2579.4 2274.5
1950.9 1620.3 1254.5 837.1 478.4 213.4 0
8898.8 8889.4 8896.5 8943.4 8919.9 8812.1 8678.4 8664.3 8783.9 9058.3
9480.4 10024.4 10676.2 11426.6 12245 13002.4 13590.9 14102.1 14554.7 14887.7
14981.4 14775.1 14261.6 13424.4 11787.7 8884.8 4945.4 2509 1974.4 1662.5
1355.3 1092.7 851.2 600.3 325.9 119.6 0
8898.8 8903.5 8929.3 8992.6 9053.6 9053.6 8990.3 8931.7 8941 9055.9
9283.4 9639.8 10120.5 10688 11323.4 12130.1 12988.3 13712.9 14132.6 14329.6
14458.5 14521.9 14500.7 14475 14224.1 12746.8 9543.7 5315.8 2417.6 1552.3
1221.7 947.3 691.7 476 274.4 100.8 0
8898.8 8908.2 8957.4 9032.5 9140.3 9236.5 9302.1 9353.7 9349 9438.1
9588.2 9818 10136.9 10502.7 10950.6 11497 12118.3 12800.7 13415.1 13923.9
14437.4 15014.3 15591.1 16191.4 16934.7 17352.1 16064.8 12709.3 8211.8 4124.6
1979.1 1217 825.4 537 307.2 107.9 0
8898.8 8915.2 8983.2 9091.1 9208.4 9325.6 9466.3 9625.7 9818 10064.2
10378.4 10739.6 11128.8 11560.3 12073.8 12702.2 13412.7 14195.9 15049.5 15973.3
17040.3 18205.7 19509.4 20806.1 22260 23950.6 25599.1 26016.5 24501.7 20902.3
15537.2 9855.5 5747.3 3175 1402.2 337.7 0
8898.8 8938.7 9020.8 9145 9267 9377.2 9510.8 9693.7 9907.1 10230.7
10657.5 11147.6 11729.1 12446.6 13318.9 14399.9 15652.1 17101.2 18662.9 20257.4
22070 23791.2 25821.8 27885.3 30361.5 32795.5 35890.8 39206.4 41844.4 41567.7
36580.2 27566.4 17424.8 6983.1 1275.6 281.4 0
8898.8 8936.3 9037.2 9154.4 9276.4 9407.7 9546 9731.3 9954 10275.3
10669.2 11142.9 11703.3 12423.2 13316.6 14451.5 15750.6 17321.6 19056.9 20834.3
22700.8 24607.2 26649.6 28877.2 31254.9 33733.5 36547.3 39605.1 42592.4 43120
38144.2 27840.8 15795.1 4112.9 877 260.3 0
8898.8 8934 9013.7 9170.8 9299.8 9442.8 9560.1 9731.3 9965.7 10247.1
10587.1 10974 11414.9 12019.9 12814.8 13776.2 14939.2 16369.6 17999.3 19776.7
21563.5 23394.9 25287.2 27306.1 29510.3 31677 33935.1 35911.9 37414.9 36338.6
31318.2 21582.3 9393.6 1812.6 546.4 180.6 0
8898.8 8924.6 9032.5 9168.5 9292.8 9417 9534.3 9670.3 9860.2 10064.2
10305.8 10540.2 10774.7 11091.3 11555.6 12169.9 12908.6 13900.5 15068.2 16390.7
17830.5 19319.5 20782.7 22269.3 23814.6 25261.4 26712.9 28028.4 28307.4 25854.7
20848.3 14324.9 6113.1 1217 365.8 100.8 0
8898.8 8924.6 9013.7 9116.9 9220.1 9283.4 9346.7 9400.6 9449.9 9508.5
9527.3 9463.9 9344.4 9217.7 9128.6 9123.9 9250.6 9611.7 10197.9 10936.5
11811.2 12774.9 13745.7 14711.8 15649.7 16430.6 16894.9 17155.2 16493.9 13874.7
10174.4 6291.3 2509 712.8 262.6 65.7 0
8898.8 8891.8 8912.9 8943.4 8924.6 8800.3 8608.1 8319.6 7939.8 7438
6809.5 6077.9 5351 4743.7 4260.7 3862 3554.8 3357.9 3257 3233.6
3296.9 3423.5 3545.5 3665.1 3721.3 3629.9 3348.5 2900.6 2215.9 1573.4
1144.3 830.1 605 424.4 255.6 68 0
8898.8 8840.2 8767.5 8624.5 8366.5 7937.4 7362.9 6633.7 5817.7 5076.7
4469.3 3941.7 3454 3092.9 2895.9 2804.5 2741.2 2663.8 2581.7 2504.3
2412.9 2288.6 2143.2 2014.3 1890 1765.7 1643.8 1512.4 1357.7 1181.8
1001.3 825.4 637.8 438.5 239.2 53.9 0
8898.8 8781.6 8568.2 8207.1 7644.3 6844.7 5967.7 5132.9 4518.6 3995.7
3550.2 3299.2 3153.9 3027.2 2895.9 2785.7 2727.1 2706 2666.1 2577
2448.1 2319.1 2187.8 2061.2 1922.8 1786.8 1648.5 1500.7 1357.7 1200.6
1034.1 848.8 637.8 412.7 211 44.6 0
8898.8 8744.1 8385.3 7796.7 6933.8 5881 4989.9 4373.2 3880.8 3573.6
3428.2 3294.6 3153.9 3003.8 2865.4 2781 2755.2 2741.2 2708.3 2602.8
2359 2220.6 2096.3 1976.7 1866.5 1763.4 1636.7 1496 1346 1177.1
994.2 797.3 590.9 398.6 213.4 58.6 0
8898.8 8683.1 8183.6 7370 6253.8 5156.4 4455.3 3937.1 3655.7 3533.7
3381.3 3233.6 3132.8 3024.9 2877.2 2783.4 2741.2 2684.9 2436.3 2330.8
2295.6 2281.6 2241.7 2178.4 2082.3 1955.6 1777.4 1610.9 1428 1245.1
1057.5 870 675.3 478.4 281.4 96.1 0
8898.8 8666.7 8057 7046.4 5777.8 4785.9 4159.8 3758.8 3639.3 3500.9
3332.1 3217.2 3144.5 3048.3 2872.5 2752.9 2659.1 2401.2 2312.1 2274.5
2244.1 2237 2208.9 2133.8 2004.9 1852.5 1688.3 1510.1 1324.9 1158.4
996.6 837.1 684.7 529.9 532.3 403.3 0
8898.8 8603.4 7878.8 6736.8 5416.7 4563.1 3981.6 3723.7 3636.9 3479.8
3318 3214.8 3153.9 3057.7 2851.4 2670.8 2434 2248.7 2190.1 2136.2
2101 2079.9 1983.8 1875.9 1754 1632 1489 1350.7 1198.2 1043.5
898.1 748 607.3 731.6 656.6 220.4 0
8898.8 8584.6 7815.5 6626.6 5268.9 4384.9 3864.4 3709.6 3629.9 3477.5
3318 3221.9 3177.3 3088.2 2837.3 2572.3 2262.8 2133.8 2051.8 1986.1
1953.3 1880.6 1758.7 1646.1 1531.2 1402.2 1289.7 1177.1 1057.5 949.7
895.7 708.2 588.6 813.7 375.2 93.8 0
8898.8 8615.1 7862.4 6640.7 5301.8 4443.6 3885.5 3719 3653.3 3503.3
3332.1 3240.6 3193.7 3114 2870.1 2574.7 2258.1 2129.2 2042.4 1974.4
1936.9 1866.5 1746.9 1641.4 1524.2 1399.9 1275.6 1163.1 1052.9 921.5
806.6 663.6 588.6 816 323.6 79.7 0
